SRT5104

SRT5104
Ball Screw

Ball Screw, 2.500 in X 1.000 in, Thread Direction: Right Hand, ±0.004 in/ft, Number Of Starts: 2

Lead Time:  2 Weeks*
$2902.18 each**
Cut to Length:

Min: 1.0 in  Max: 192.0 in  To the nearest .01 in


  • For custom machined screws, please submit a drawing or description for a quotation on a machined screw or screw and nut assembly.
  • Screw only, No Ball nut
  • *See Related Products for compatible ball nut options
  • Polished and oiled finish
  • Machined screws can be ordered with Ball Nuts and Support Bearings under the Ball Screw/Nut Assembly section, here.

Specifications

Specification Value
Diameter 2.500 in
Root Diameter 56.388 mm (2.220 in)
Lead 1.000 in
Threaded Screw Length 144.00 in
Lead Accuracy 0.004 in/ft
Number Of Starts 2
Material Alloy Steel
End Journal Bearing Size 50 mm
Thread Type Rolled

Performance

Performance
Performance

Get Quote

*Please fill out the information below so we can best assist you: