190-9102 - Product Superseded

Product 190-9102 is now a superseded item. We suggest replacing with item SRT6830.

Suggested replacement has similar form/fit/function, but not a drop-in replacement or interchangeable. Review specifications of replacement item to ensure it will meet application requirements.

190-9102
Ball Screw

Ball Screw, 1.000 in X 1.000 in, Thread Direction: Right Hand, ±0.004 in/ft, Number Of Starts: 4


  • For custom machined screws, please submit a drawing or description for a quotation on a machined screw or screw and nut assembly.
  • Screw only, No Ball nut
  • Machined screws can be ordered with Ball Nuts and Support Bearings under the Ball Screw/Nut Assembly section, here.
  • *See Related Products for compatible ball nut options

Dimensions

Dimensions
Dimension Value
D1 25.02 mm (0.985 in)
D2 21.23 mm (0.836 in)
D3 20.00 mm (0.787 in)

Specifications

Specification Value
Diameter 1.000 in
Root Diameter 21.336 mm (0.840 in)
Lead 1.000 in
Threaded Screw Length 144.00 in
Lead Accuracy 0.004 in/ft
Number Of Starts 4
Material Alloy Steel
End Journal Bearing Size 20 mm
Thread Type Rolled
Total Weight 2.30 lbs/ft

Performance

Performance
Performance

Get Quote

*Please fill out the information below so we can best assist you: