SRT6830

SRT6830
Ball Screw

Ball Screw, 1.000 in X 1.000 in, Thread Direction: Right Hand, ±0.004 in/ft, Number Of Starts: 4

Lead Time:  2 Weeks*
$804.80 each**
Cut to Length:

Min: 1.0 in  Max: 192.0 in  To the nearest .01 in


  • For custom machined screws, please submit a drawing or description for a quotation on a machined screw or screw and nut assembly.
  • Screw only, No Ball nut
  • *See Related Products for compatible ball nut options
  • Screws include Black Oxide Coating
  • Machined screws can be ordered with Ball Nuts and Support Bearings under the Ball Screw/Nut Assembly section, here.

Dimensions

Dimensions
Dimension Value
D1 25.40 mm (1.000 in)
D2 20.83 mm (0.820 in)
D3 20.00 mm (0.787 in)

Specifications

Specification Value
Diameter 1.000 in
Root Diameter 20.828 mm (0.820 in)
Lead 1.000 in
Threaded Screw Length 144.00 in
Lead Accuracy 0.004 in/ft
Number Of Starts 4
Material Alloy Steel
End Journal Bearing Size 20 mm
Thread Type Precision Rolled
Total Weight 2.20 lbs/ft

Performance

Performance
Performance

Get Quote

*Please fill out the information below so we can best assist you: