SEL10462

SEL10462
Ball Nut

Ball Nut, 1.000 in X 1.000 in, Thread Direction: Right Hand, Round, No Safety Feature, Adjustable Preload, Single Circuit, 2142 lbf

Lead Time:  16 Weeks*
$1123.46 each**

  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price

Dimensions

Dimensions
Dimension Value
Unit Of Measure All length values in: inches

Specifications

Specification Value
Diameter 1.000 in
Lead 1.000 in
Nut Material Alloy Steel
Nut Style SEL
Double Nut Yes
Screw Part Number SRT6830
Number Of Starts 4
Total Weight 2.50 lbs

Performance

Performance Value
Load, Dynamic 9,528 N (2,142 lbf)
Load, Static 53,045 N (11,925 lbf)
Torque Rating 0.1770 in-lb

Get Quote

*Please fill out the information below so we can best assist you: