2RB16K0N2750-100N001A0B06, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 1846.8 mm Stroke, Single Standard Carriage
2RB16K0N1900-100N001A0A00, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 1695 mm Stroke, Single Standard Carriage
2RB16K0N2150-100N001A0A00, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 1945 mm Stroke, Single Standard Carriage
2RB16K0N2550-100N001A0A00, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 2345 mm Stroke, Single Standard Carriage
2RB16K0N1400-100N001A0A00, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 1195 mm Stroke, Single Standard Carriage
2RB16K0N0300-100N001A0A00, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 95 mm Stroke, Single Standard Carriage
2RB16K0N1900-100B001A0A00, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 1695 mm Stroke, Single Standard Carriage
2RB16K0N1400-100N002A0A06, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 1195 mm Stroke, Single Standard Carriage
2RB16K0N0800-100N001A0A00, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 595 mm Stroke, Single Standard Carriage
2RB16K0N1400-100N001A0B00, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 860.4 mm Stroke, Single Standard Carriage
2RB16K0N0400-100N001A0A00, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 195 mm Stroke, Single Standard Carriage
2RB16K0N0350-100N001A0A05, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 145 mm Stroke, Single Standard Carriage
2RB16K0N1900-100B001A0A00, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 1695 mm Stroke, Single Standard Carriage
2RB16K0N1700-100N001A0A00, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 1495 mm Stroke, Single Standard Carriage
2RB16K0N1400-100N002A0A06, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 1195 mm Stroke, Single Standard Carriage
2RB16K0N1000-100N001A0A00, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 795 mm Stroke, Single Standard Carriage
2RB16K0N1600-100N001A0A02, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 1395 mm Stroke, Single Standard Carriage
2RB16K0N0500-100N001A0A00, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 295 mm Stroke, Single Standard Carriage
2RB16K0N2800-100N001A0A00, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 2595 mm Stroke, Single Standard Carriage
2RB16K0N0900-100N001A0A00, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 695 mm Stroke, Single Standard Carriage
2RB16K0N0485-100N001A0A00, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 280 mm Stroke, Single Standard Carriage
2RB16K0N1100-100N001A0A06, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 895 mm Stroke, Single Standard Carriage
2RB16K0N1000-100N002A0B03, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 572.4 mm Stroke, Single Standard Carriage
2RB16K0N0350-100N001A0A00, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 145 mm Stroke, Single Standard Carriage
2RB16K0N1000-100N001A0A02, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 795 mm Stroke, Single Standard Carriage
2RB16K0N2200-100N001A0A00, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 1995 mm Stroke, Single Standard Carriage
2RB16K0N2050-100N002C0A16, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 1845 mm Stroke, Single Standard Carriage
2RB16K0N2750-100N001A0B06, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 1832.4 mm Stroke, Single Standard Carriage
2RB16K0N0635-100N001A0A00, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 450 mm Stroke, Single Standard Carriage
1-29 of 29 products