- Home
- Products
-
Part Numbers
-
Linear Motion Systems
-
Screw Drive, Ball Guided
-
2RB
-
2RB16K0
- 2RB16-100375
2RB16-100375
Can't find what you're looking for? Go to the Product Selector
2RB16-100375
2RB16K0N0350-100N001A0A05, Linear Unit, 2RB, Ball Screw Drive, Ball Guide, 0.005 mm Repeatability, Preloaded, 145 mm Stroke, Single Standard Carriage, 15 mm Travel Per Shaft Rev, Inline, 0.55 m/s Maximum Linear Speed
Lead Time:
3 Weeks
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Can be installed in any orientation
-
High load capabilities
-
Low profile height
-
Preloaded ballscrew and Super Smart bearing configuration provides stiffness / rigidity
-
Corrosion resistant options available
-
Bellows option available
Dimension | Value |
[L] | 350 mm |
[Smax] Stroke | 165 mm |
Travel Per Shaft Rev | 15 mm |
Specifications | Value |
Carriage Type | Single Standard Carriage |
Drive | Ball Screw |
Guide | Ball |
Option, Bearing | Standard |
Option, Hardware | Standard |
Option, Profile Cover | No Cover |
Option, Sensor | end of stroke sensors, PNP type |
Option, Shaft Coating | Standard |
Profile size (width × height) | 160 x 48 mm |
Protection Option | Standard Protection |
Screw Nut Type | Preloaded |
Shaft Configuration | Inline |
Shaft Orientation | Inline |
Shaft Quantity | Double Shafts |
Weight | 10.8 kg |