Zum Inhalt springen Zur Navigation springen

XCB1004

Lead Nut Only, XC, 1 in X 0.250 in, Anti-Backlash, RH, 350 lbf Design Load

XCB1004L

Lead Nut Only, XC, 1 in X 0.250 in, Anti-Backlash, LH, 350 lbf Design Load

XCB1005

Lead Nut Only, XC, 1 in X 0.200 in, Anti-Backlash, RH, 350 lbf Design Load

XCB1005L

Lead Nut Only, XC, 1 in X 0.200 in, Anti-Backlash, LH, 350 lbf Design Load

XCB1008

Lead Nut Only, XC, 1 in X 0.125 in, Anti-Backlash, RH, 350 lbf Design Load

XCB1008L

Lead Nut Only, XC, 1 in X 0.125 in, Anti-Backlash, LH, 350 lbf Design Load

XCB1010

Lead Nut Only, XC, 1 in X 0.100 in, Anti-Backlash, RH, 350 lbf Design Load

XCB10-1010

Lead Nut Only, XC, 1 in X 1.000 in, Anti-Backlash, RH, 350 lbf Design Load

XCB1010L

Lead Nut Only, XC, 1 in X 0.100 in, Anti-Backlash, LH, 350 lbf Design Load

XCB10-12X2.5M

Lead Nut Only, XC, 12 mm X 25 mm, Anti-Backlash, RH, 125 lbf Design Load

XCB10-20X5M

Lead Nut Only, XC, 20 mm X 50 mm, Anti-Backlash, RH, 250 lbf Design Load

XCB10-7505

Lead Nut Only, XC, 0.75 in X 2.000 in, Anti-Backlash, RH, 250 lbf Design Load

XCB10-7505L

Lead Nut Only, XC, 0.75 in X 2.000 in, Anti-Backlash, LH, 250 lbf Design Load

XCB10X2M

Lead Nut Only, XC, 10 mm X 2 mm, Anti-Backlash, RH, 25 lbf Design Load

XCB10X2ML

Lead Nut Only, XC, 10 mm X 2 mm, Anti-Backlash, LH, 25 lbf Design Load

XCB10X3M

Lead Nut Only, XC, 10 mm X 3 mm, Anti-Backlash, RH, 25 lbf Design Load

XCB10X3ML

Lead Nut Only, XC, 10 mm X 3 mm, Anti-Backlash, LH, 25 lbf Design Load

XCB12-5008

Lead Nut Only, XC, 0.500 in X 1.500 in, Anti-Backlash, RH, 125 lbf Design Load

XCB12-7508

Lead Nut Only, XC, 0.75 in X 1.500 in, Anti-Backlash, RH, 250 lbf Design Load

XCB12X3M

Lead Nut Only, XC, 12 mm X 3 mm, Anti-Backlash, RH, 125 lbf Design Load

XCB15-12X3M

Lead Nut Only, XC, 12 mm X 45 mm, Anti-Backlash, RH, 125 lbf Design Load

XCB16X4M

Lead Nut Only, XC, 16 mm X 4 mm, Anti-Backlash, RH, 175 lbf Design Load

XCB16X4ML

Lead Nut Only, XC, 16 mm X 4 mm, Anti-Backlash, LH, 175 lbf Design Load

XCB20X4M

Lead Nut Only, XC, 20 mm X 4 mm, Anti-Backlash, RH, 250 lbf Design Load

XCB20X4ML

Lead Nut Only, XC, 20 mm X 4 mm, Anti-Backlash, LH, 250 lbf Design Load

XCB2-1008

Lead Nut Only, XC, 1 in X 0.250 in, Anti-Backlash, RH, 350 lbf Design Load

XCB2-10X2.5M

Lead Nut Only, XC, 10 mm X 5 mm, Anti-Backlash, RH, 25 lbf Design Load

XCB2-10X2M

Lead Nut Only, XC, 10 mm X 4 mm, Anti-Backlash, RH, 25 lbf Design Load

XCB2-12X2.5M

Lead Nut Only, XC, 12 mm X 5 mm, Anti-Backlash, RH, 125 lbf Design Load

XCB2-12X2M

Lead Nut Only, XC, 12 mm X 4 mm, Anti-Backlash, RH, 125 lbf Design Load

XCB2-16X2.5M

Lead Nut Only, XC, 16 mm X 5 mm, Anti-Backlash, RH, 175 lbf Design Load

XCB2-20X4M

Lead Nut Only, XC, 20 mm X 8 mm, Anti-Backlash, RH, 250 lbf Design Load

XCB2-3108

Lead Nut Only, XC, 0.3125 in X 0.250 in, Anti-Backlash, RH, 25 lbf Design Load

XCB2-3112

Lead Nut Only, XC, 0.3125 in X 0.167 in, Anti-Backlash, RH, 25 lbf Design Load

XCB2-3708

Lead Nut Only, XC, 0.375 in X 0.250 in, Anti-Backlash, RH, 25 lbf Design Load

XCB2-3708L

Lead Nut Only, XC, 0.375 in X 0.250 in, Anti-Backlash, LH, 25 lbf Design Load

XCB2-3710

Lead Nut Only, XC, 0.375 in X 0.200 in, Anti-Backlash, RH, 25 lbf Design Load

XCB2-3712

Lead Nut Only, XC, 0.375 in X 0.167 in, Anti-Backlash, RH, 25 lbf Design Load

XCB2-4308

Lead Nut Only, XC, 0.4375 in X 0.250 in, Anti-Backlash, RH, 125 lbf Design Load

XCB2-4316

Lead Nut Only, XC, 0.4375 in X 0.125 in, Anti-Backlash, RH, 125 lbf Design Load

XCB24X5M

Lead Nut Only, XC, 24 mm X 5 mm, Anti-Backlash, RH, 350 lbf Design Load

XCB24X5ML

Lead Nut Only, XC, 24 mm X 5 mm, Anti-Backlash, LH, 350 lbf Design Load

XCB2-5008

Lead Nut Only, XC, 0.500 in X 0.250 in, Anti-Backlash, RH, 125 lbf Design Load

XCB2-5010

Lead Nut Only, XC, 0.500 in X 0.200 in, Anti-Backlash, RH, 125 lbf Design Load

XCB2-50X2M

Lead Nut Only, XC, 0.500 in X 4 mm, Anti-Backlash, RH, 125 lbf Design Load

XCB2-6208

Lead Nut Only, XC, 0.625 in X 0.250 in, Anti-Backlash, RH, 175 lbf Design Load

XCB2-6210

Lead Nut Only, XC, 0.625 in X 0.200 in, Anti-Backlash, RH, 175 lbf Design Load

XCB3112

Lead Nut Only, XC, 0.3125 in X 0.083 in, Anti-Backlash, RH, 25 lbf Design Load

XCB3112L

Lead Nut Only, XC, 0.3125 in X 0.083 in, Anti-Backlash, LH, 25 lbf Design Load

XCB3-12X2M

Lead Nut Only, XC, 12 mm X 6 mm, Anti-Backlash, RH, 125 lbf Design Load

1-50 von 372 Produkte | next >   last >>

Zum Seitenanfang