Zum Inhalt springen Zur Navigation springen

AFT10X2M

Lead Nut Only, AFT, 10 mm X 2 mm, Anti-Backlash, RH, 10 lbf Design Load

AFT10X2ML

Lead Nut Only, AFT, 10 mm X 2 mm, Anti-Backlash, LH, 10 lbf Design Load

AFT10X3M

Lead Nut Only, AFT, 10 mm X 3 mm, Anti-Backlash, RH, 10 lbf Design Load

AFT10X3ML

Lead Nut Only, AFT, 10 mm X 3 mm, Anti-Backlash, LH, 10 lbf Design Load

AFT2-10X2.5M

Lead Nut Only, AFT, 10 mm X 5 mm, Anti-Backlash, RH, 10 lbf Design Load

AFT2-10X2M

Lead Nut Only, AFT, 10 mm X 4 mm, Anti-Backlash, RH, 10 lbf Design Load

AFT2-3708

Lead Nut Only, AFT, 0.375 in X 0.250 in, Anti-Backlash, RH, 10 lbf Design Load

AFT2-3708L

Lead Nut Only, AFT, 0.375 in X 0.250 in, Anti-Backlash, LH, 10 lbf Design Load

AFT2-3710

Lead Nut Only, AFT, 0.375 in X 0.200 in, Anti-Backlash, RH, 10 lbf Design Load

AFT2-3712

Lead Nut Only, AFT, 0.375 in X 0.167 in, Anti-Backlash, RH, 10 lbf Design Load

AFT2-4308

Lead Nut Only, AFT, 0.4375 in X 0.250 in, Anti-Backlash, RH, 10 lbf Design Load

AFT2-4316

Lead Nut Only, AFT, 0.4375 in X 0.125 in, Anti-Backlash, RH, 10 lbf Design Load

AFT2-5008

Lead Nut Only, AFT, 0.500 in X 0.250 in, Anti-Backlash, RH, 25 lbf Design Load

AFT2-5010

Lead Nut Only, AFT, 0.500 in X 0.200 in, Anti-Backlash, RH, 25 lbf Design Load

AFT2-50X2M

Lead Nut Only, AFT, 0.500 in X 4 mm, Anti-Backlash, RH, 25 lbf Design Load

AFT3-3710

Lead Nut Only, AFT, 0.375 in X 0.300 in, Anti-Backlash, RH, 10 lbf Design Load

AFT3708

Lead Nut Only, AFT, 0.375 in X 0.125 in, Anti-Backlash, RH, 10 lbf Design Load

AFT3708L

Lead Nut Only, AFT, 0.375 in X 0.125 in, Anti-Backlash, LH, 10 lbf Design Load

AFT3710

Lead Nut Only, AFT, 0.375 in X 0.100 in, Anti-Backlash, RH, 10 lbf Design Load

AFT3710L

Lead Nut Only, AFT, 0.375 in X 0.100 in, Anti-Backlash, LH, 10 lbf Design Load

AFT3712

Lead Nut Only, AFT, 0.375 in X 0.083 in, Anti-Backlash, RH, 10 lbf Design Load

AFT3712L

Lead Nut Only, AFT, 0.375 in X 0.083 in, Anti-Backlash, LH, 10 lbf Design Load

AFT3716

Lead Nut Only, AFT, 0.375 in X 0.0625 in, Anti-Backlash, RH, 10 lbf Design Load

AFT3716L

Lead Nut Only, AFT, 0.375 in X 0.0625 in, Anti-Backlash, LH, 10 lbf Design Load

AFT3720

Lead Nut Only, AFT, 0.375 in X 0.050 in, Anti-Backlash, RH, 10 lbf Design Load

AFT3720L

Lead Nut Only, AFT, 0.375 in X 0.050 in, Anti-Backlash, LH, 10 lbf Design Load

AFT37X2M

Lead Nut Only, AFT, 0.375 in X 2 mm, Anti-Backlash, RH, 10 lbf Design Load

AFT4-10X1.5M

Lead Nut Only, AFT, 10 mm X 6 mm, Anti-Backlash, RH, 10 lbf Design Load

AFT4-3708

Lead Nut Only, AFT, 0.375 in X 0.500 in, Anti-Backlash, RH, 10 lbf Design Load

AFT4-3708L

Lead Nut Only, AFT, 0.375 in X 0.500 in, Anti-Backlash, LH, 10 lbf Design Load

AFT4-3711

Lead Nut Only, AFT, 0.375 in X 0.375 in, Anti-Backlash, RH, 10 lbf Design Load

AFT4-3711L

Lead Nut Only, AFT, 0.375 in X 0.375 in, Anti-Backlash, LH, 10 lbf Design Load

AFT4-4308

Lead Nut Only, AFT, 0.4375 in X 0.500 in, Anti-Backlash, RH, 10 lbf Design Load

AFT4-5008

Lead Nut Only, AFT, 0.500 in X 0.500 in, Anti-Backlash, RH, 25 lbf Design Load

AFT5010

Lead Nut Only, AFT, 0.500 in X 0.100 in, Anti-Backlash, RH, 25 lbf Design Load

AFT5016

Lead Nut Only, AFT, 0.500 in X 0.0625 in, Anti-Backlash, RH, 25 lbf Design Load

AFT5-10X2.4M

Lead Nut Only, AFT, 10 mm X 12 mm, Anti-Backlash, RH, 10 lbf Design Load

AFT5-10X2M

Lead Nut Only, AFT, 10 mm X 10 mm, Anti-Backlash, RH, 10 lbf Design Load

AFT5-3704

Lead Nut Only, AFT, 0.375 in X 1.200 in, Anti-Backlash, RH, 10 lbf Design Load

AFT5-3705

Lead Nut Only, AFT, 0.375 in X 1.000 in, Anti-Backlash, RH, 10 lbf Design Load

AFT6-10X3.3M

Lead Nut Only, AFT, 10 mm X 20 mm, Anti-Backlash, RH, 10 lbf Design Load

AFT6-3708

Lead Nut Only, AFT, 0.375 in X 0.750 in, Anti-Backlash, RH, 10 lbf Design Load

AFT8-5010

Lead Nut Only, AFT, 0.500 in X 0.800 in, Anti-Backlash, RH, 25 lbf Design Load

1-44 von 44 Produkte

Zum Seitenanfang