Skip to content Skip to navigation

Kayar, Kurşun ve Bilyalı Vidalar

Literatura

Folhetos

BSA Lead Screws 1455 KB Email
BSA Lead Screws 1463 KB Email
BSA Lead Screws 1484 KB Email
BSA Lead Screws 2632 KB Email
Ball Screw Refurbishment Service in Europe 693 KB Email
Ball Screw Refurbishment Service in Europe 694 KB Email
Flanged Metric Precision Rolled Ball Screws (16 - 50 mm) 756 KB Email
Glide Screw Brochure 2006 KB Email
Glide Screw Brochure 6491 KB Email
Glide Screw Brochure 2858 KB Email
Glide Screw Brochure 1658 KB Email
Parafusos de esfera de alta carga 391 KB Email
Parafusos de esfera de alta carga 370 KB Email
Parafusos de esfera de alta carga 395 KB Email
Metric Precision Ball Screws (FSI, TSI, RSI Styles) 1144 KB Email
Metric Precision Ball Screws (Made in Germany) 1053 KB Email
Metric Precision Ball Screws (Made in Germany) 1062 KB Email
Miniature Components and Systems 1444 KB Email
Miniature Components and Systems 1471 KB Email
Miniature Components and Systems 1471 KB Email
Parafusos de avanço em miniatura 1372 KB Email
Miniature Lead Screws 5121 KB Email
Miniature Lead Screws 1760 KB Email
Fusos de Esferas Métricos em Miniatura 1034 KB Email
Fusos de Esferas Métricos em Miniatura 1064 KB Email
Fusos de Esferas Métricos em Miniatura 1077 KB Email
Neff Lead Screws 1853 KB Email
Neff Lead Screws 1874 KB Email
RSF Flange Mount Supernuts 643 KB Email
Atuador linear do motor de etapas 11795 KB Email
Atuador linear do motor de etapas 4302 KB Email
Atuador linear do motor de etapas 4294 KB Email
Atuador linear do motor de etapas 3467 KB Email
Stepper Motor Specification Change Notice 362 KB Email
Thomson Ball Screws 3673 KB Email

Fichas de dados

Modelos CAD
Glide Screws 2D/3D Interactive Models
Lead Screws (Motorized) 2D/3D Interactive Models
Motorized Lead Screw Models
Modelos 2D/3D de ranhuras da esfera
back to top