Skip to content Skip to navigation

RSF10X2M

Lead Nut Only, RSF, 10 mm X 2 mm, Non-Preloaded, RH, 75 lbf Design Load

RSF10X3M

Lead Nut Only, RSF, 10 mm X 3 mm, Non-Preloaded, RH, 75 lbf Design Load

RSF12-2516

Lead Nut Only, RSF, 0.2500 in X 0.750 in, Non-Preloaded, RH, 25 lbf Design Load

RSF1820

Lead Nut Only, RSF, 0.1875 in X 0.050 in, Non-Preloaded, RH, 10 lbf Design Load

RSF2-1820

Lead Nut Only, RSF, 0.1875 in X 0.100 in, Non-Preloaded, RH, 10 lbf Design Load

RSF2-2516

Lead Nut Only, RSF, 0.2500 in X 0.125 in, Non-Preloaded, RH, 25 lbf Design Load

RSF2-25X1M

Lead Nut Only, RSF, 0.2500 in X 2 mm, Non-Preloaded, RH, 25 lbf Design Load

RSF2-3108S

Lead Nut Only, RSF, 0.3125 in X 0.250 in, Non-Preloaded, RH, 50 lbf Design Load

RSF2-3112

Lead Nut Only, RSF, 0.3125 in X 0.167 in, Non-Preloaded, RH, 50 lbf Design Load

RSF2-3708S

Lead Nut Only, RSF, 0.3750 in X 0.250 in, Non-Preloaded, RH, 75 lbf Design Load

RSF2-3710

Lead Nut Only, RSF, 0.3750 in X 0.200 in, Non-Preloaded, RH, 75 lbf Design Load

RSF2-3712S

Lead Nut Only, RSF, 0.3750 in X 0.167 in, Non-Preloaded, RH, 75 lbf Design Load

RSF2516

Lead Nut Only, RSF, 0.2500 in X 0.063 in, Non-Preloaded, RH, 25 lbf Design Load

RSF2520

Lead Nut Only, RSF, 0.2500 in X 0.050 in, Non-Preloaded, RH, 25 lbf Design Load

RSF2532

Lead Nut Only, RSF, 0.2500 in X 0.031 in, Non-Preloaded, RH, 25 lbf Design Load

RSF3112

Lead Nut Only, RSF, 0.3125 in X 0.083 in, Non-Preloaded, RH, 50 lbf Design Load

RSF3-25X1M

Lead Nut Only, RSF, 0.2500 in X 3 mm, Non-Preloaded, RH, 25 lbf Design Load

RSF3-3710

Lead Nut Only, RSF, 0.3750 in X 0.300 in, Non-Preloaded, RH, 75 lbf Design Load

RSF3708S

Lead Nut Only, RSF, 0.3750 in X 0.125 in, Non-Preloaded, RH, 75 lbf Design Load

RSF3710

Lead Nut Only, RSF, 0.3750 in X 0.100 in, Non-Preloaded, RH, 75 lbf Design Load

RSF3710L

Lead Nut Only, RSF, 10 mm X 0.100 in, Non-Preloaded, LH, 75 lbf Design Load

RSF3712

Lead Nut Only, RSF, 0.3750 in X 0.083 in, Non-Preloaded, RH, 75 lbf Design Load

RSF3716

Lead Nut Only, RSF, 0.3750 in X 0.063 in, Non-Preloaded, RH, 75 lbf Design Load

RSF3720

Lead Nut Only, RSF, 0.3750 in X 0.050 in, Non-Preloaded, RH, 75 lbf Design Load

RSF37X2M

Lead Nut Only, RSF, 0.3750 in X 2 mm, Non-Preloaded, RH, 75 lbf Design Load

RSF4-1820

Lead Nut Only, RSF, 0.1875 in X 0.200 in, Non-Preloaded, RH, 10 lbf Design Load

RSF4-2516

Lead Nut Only, RSF, 0.2500 in X 0.250 in, Non-Preloaded, RH, 25 lbf Design Load

RSF4-3108S

Lead Nut Only, RSF, 0.3125 in X 0.500 in, Non-Preloaded, RH, 50 lbf Design Load

RSF4-3708S

Lead Nut Only, RSF, 0.3750 in X 0.500 in, Non-Preloaded, RH, 75 lbf Design Load

RSF4-3711

Lead Nut Only, RSF, 0.3750 in X 0.375 in, Non-Preloaded, RH, 75 lbf Design Load

RSF4X1M

Lead Nut Only, RSF, 4 mm X 1 mm, Non-Preloaded, RH, 10 lbf Design Load

RSF5-10X2M

Lead Nut Only, RSF, 10 mm X 10 mm, Non-Preloaded, RH, 75 lbf Design Load

RSF5-3704

Lead Nut Only, RSF, 0.3750 in X 1.200 in, Non-Preloaded, RH, 75 lbf Design Load

RSF5-3705

Lead Nut Only, RSF, 0.3750 in X 1.000 in, Non-Preloaded, RH, 75 lbf Design Load

RSF6X1M

Lead Nut Only, RSF, 6 mm X 1 mm, Non-Preloaded, RH, 25 lbf Design Load

RSF7-2514

Lead Nut Only, RSF, 0.2500 in X 0.500 in, Non-Preloaded, RH, 25 lbf Design Load

RSF8-1820

Lead Nut Only, RSF, 0.1875 in X 0.400 in, Non-Preloaded, RH, 10 lbf Design Load

RSF8-3108S

Lead Nut Only, RSF, 0.3125 in X 1.000 in, Non-Preloaded, RH, 50 lbf Design Load

1-50 od 53 produkty | next >   last >>

back to top