Skip to content Skip to navigation

0205000196-RL6000

Ball Screw Only, KGS, 63 mm X 10 mm, RH, 23 μm/300mm, 1 Number of Starts, 6000 mm Long

0205000236-RL6000

Ball Screw Only, KGS, 63 mm X 20 mm, RH, 52 μm/300mm, 2 Number of Starts, 6000 mm Long

0205000249-RL6000

Ball Screw Only, KGS, 63 mm X 20 mm, RH, 23 μm/300mm, 2 Number of Starts, 6000 mm Long

0205000296-RL6000

Ball Screw Only, KGS, 63 mm X 10 mm, RH, 12 μm/300mm, 1 Number of Starts, 6000 mm Long

0205000297-RL6000

Ball Screw Only, KGS, 63 mm X 10 mm, RH, 23 μm/300mm, 1 Number of Starts, 6000 mm Long

0205000299-RL6000

Ball Screw Only, KGS, 63 mm X 20 mm, RH, 12 μm/300mm, 2 Number of Starts, 6000 mm Long

0205000323-RL6000

Ball Screw Only, KGS, 63 mm X 20 mm, RH, 23 μm/300mm, 2 Number of Starts, 6000 mm Long

0215050108

Ball Nut Only, KGM, 63 mm X 10 mm, RH, 0.084 Nut Backlash, Maximum, 76 kN Load, Dynamic

0215050109

Ball Nut Only, KGM, 63 mm X 10 mm, RH, Wiper, 0.084 Nut Backlash, Maximum, 76 kN Load, Dynamic

0215050297

Ball Nut Only, KGM, 63 mm X 20 mm, RH, Wiper, 0.084 Nut Backlash, Maximum, 78.4 kN Load, Dynamic

0215050337

Ball Nut Only, ZG, 63 mm X 10 mm, RH, Wiper, 0.18 Nut Backlash, Maximum, 109.7 kN Load, Dynamic

0215200058

Ball Nut Only, KGF, 63 mm X 10 mm, RH, Flange, Wiper, 0.084 Nut Backlash, Maximum, 76 kN Load, Dynamic

0215200086

Ball Nut Only, KGF, 63 mm X 10 mm, RH, Flange, Wiper, 0.084 Nut Backlash, Maximum, 76 kN Load, Dynamic

0215200240

Ball Nut Only, KGF, 63 mm X 20 mm, RH, Flange, Wiper, 0.084 Nut Backlash, Maximum, 78.4 kN Load, Dynamic

0215200325

Ball Nut Only, FH, 63 mm X 20 mm, RH, Flange, Wiper, 0.084 Nut Backlash, Maximum, 103.1 kN Load, Dynamic

0220034-RL6000

Ball Screw Only, KGS, 63 mm X 10 mm, RH, 52 μm/300mm, 1 Number of Starts, 6000 mm Long

KGF-D-6310-RH-EE

Ball Nut Only, KGF, 63 mm X 10 mm, RH, Flange, Wiper, 0.08 Nut Backlash, Maximum, 76.0 kN Load, Dynamic, Obsolete

KGF-D-6310-RH-KK

Ball Nut Only, FK, 63 mm X 10 mm, RH, Flange, Wiper, 0.08 Nut Backlash, Maximum, 93.8 kN Load, Dynamic

KGF-D-6320-RH-EE

Ball Nut Only, KGF, 63 mm X 20 mm, RH, Flange, Wiper, 0.08 Nut Backlash, Maximum, 65.1 kN Load, Dynamic, Obsolete

KGF-D-6320-RH-KK

Ball Nut Only, FH, 63 mm X 20 mm, RH, Flange, Wiper, 0.08 Nut Backlash, Maximum, 103.1 kN Load, Dynamic

KGF-N-6310-RH-EE

Ball Nut Only, KGF, 63 mm X 10 mm, RH, Flange, Wiper, 0.08 Nut Backlash, Maximum, 76.0 kN Load, Dynamic

KGM-D-6310-RH-EE

Ball Nut Only, KGM, 63 mm X 10 mm, RH, Wiper, 0.08 Nut Backlash, Maximum, 90.0 kN Load, Dynamic

KGM-G-6310-RH-KK

Ball Nut Only, ZG, 63 mm X 10 mm, RH, Wiper, 0.18 Nut Backlash, Maximum, 109.7 kN Load, Dynamic

KGM-N-6310-RH-EE

Ball Nut Only, KGM, 63 mm X 10 mm, RH, Wiper, 0.08 Nut Backlash, Maximum, 76.0 kN Load, Dynamic

KGS-6310-023-RH

Ball Screw Only, KGS, 63 mm X 10 mm, RH, 23 μm/300mm, 1 Number of Starts, 6000 mm Long, Obsolete

KGS-6320-023-RH

Ball Screw Only, KGS, 63 mm X 20 mm, RH, 23 μm/300mm, 2 Number of Starts, 6000 mm Long, Obsolete

0215050142

Ball Nut Only, KGM, 80 mm X 10 mm, RH, 0.084 Nut Backlash, Maximum, 86.3 kN Load, Dynamic

0215050346

Ball Nut Only, ZG, 80 mm X 10 mm, RH, Wiper, 0.18 Nut Backlash, Maximum, 121.9 kN Load, Dynamic

0215200028

Ball Nut Only, KGF, 80 mm X 10 mm, RH, Flange, Wiper, 0.084 Nut Backlash, Maximum, 86.25 kN Load, Dynamic

0220037-RL7000

Ball Screw Only, KGS, 80 mm X 10 mm, RH, 52 μm/300mm, 1 Number of Starts, 7000 mm Long

KGF-D-8010-RH-KK

Ball Nut Only, FK, 80 mm X 10 mm, RH, Flange, Wiper, 0.084 Nut Backlash, Maximum, 121.9 kN Load, Dynamic

KGF-N-8010-RH-EE

Ball Nut Only, KGF, 80 mm X 10 mm, RH, Flange, Wiper, 0.08 Nut Backlash, Maximum, 86.3 kN Load, Dynamic

KGM-G-8010-RH-KK

Ball Nut Only, ZG, 80 mm X 10 mm, RH, Wiper, 0.18 Nut Backlash, Maximum, 121.9 kN Load, Dynamic

KGM-N-8010-RH-EE

Ball Nut Only, KGM, 80 mm X 10 mm, RH, Wiper, 0.08 Nut Backlash, Maximum, 86.3 kN Load, Dynamic

KGS-8010-050-RH

Ball Screw Only, KGS, 80 mm X 10 mm, RH, 50 μm/300mm, 1 Number of Starts, 6000 mm Long, Obsolete

<< first   < prev | 301-336 od 336 produkty

back to top