Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
Les guides linéaires 1Dx (au standard d'industrie en pouces) RoundRail à montage latéral intègrent les nouveaux roulements brevetés à billes à bagues Super Smart pour une durée de vie multipliée par 216 ou une capacité de charge multipliée par 6 comparé à des roulements conventionnels. L'Avantage RoundRail, à la conception intégrée d'auto-alignement dans toutes les directions, permet une course extrêmement douce lorsque monté sur des surfaces préparées avec de larges tolérances.
Les guides linéaires 1Dx existent en trois versions:
Montage latéral simple 1DA (deux blocs de montage simples ou un bloc double)
Montage latéral double 1DB (deux blocs doubles ou quatre blocs simples)
Montage latéral double 1DC (avec table, deux blocs doubles ou quatre blocs simples )
Cliquer ici pour le détail du catalogue >


| RoundRail Linear Guides and Components | 15511 KB | |
| RoundRail Linear Guides and Components | 15771 KB | |
| RoundRail Linear Guides and Components | 10732 KB |
Single race linear guide products
These units have a single 60 Case shaft along with a pre-installed single or twin bearing option for easy installation
Dual-shaft, 4-bearing linear guide products
These units have two pre-aligned 60 Case shafts and a 4-bearing carriage for maximum (multidirectional) loading characteristics with minimal shaft deflection
The shaft length of the Roundrail assembly.
The carriage type of the Roundrail assembly.
The nominal diameter of the shaft(s).
The maximum dynamic load of the Roundrail assembly.
Standard
One single round shaft
Dual Shaft
2 parallel shafts connected by an aluminum extrusion
Example:

Twin Shaft Web
2 Parallel shafts connected by a steel web.
Example:

This part number is not available for sale online but may still be available for sale. Click here to contact Thomson Customer Support.
Customer ServiceTo provide better service to you on our websites, we and our service providers use cookies to collect your personal data when you browse. For information about our use of cookies and how to decline them or turn them off please read our cookie policy [available here].
