Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
La guía lineal RoundRail 1Dx de montaje lateral (en pulgadas según estándar industrial) presenta los nuevos rodamientos con bujes de bolas patentados Super Smart con hasta 216 veces la vida útil o 6 veces la capacidad de carga de los rodamientos convencionales. El diseño RoundRail Advantage de autoalineación en todas las direcciones permite un desplazamiento extremadamente suave cuando está montado sobre superficies preparadas para mayor tolerancia.
La guía lineal con 1Dx viene en tres versiones:
1DA simple con montaje lateral (dos cojinetes simples o uno doble)
1DB doble con montaje lateral (dos cojinetes dobles o cuatro cojinetes)
1DC doble con montaje lateral (con tabla, dos cojinetes dobles o cuatro cojinetes)
Haga clic aquí para ver los datos del catálogo >


| RoundRail Linear Guides and Components | 15511 KB | |
| RoundRail Linear Guides and Components | 15771 KB | |
| RoundRail Linear Guides and Components | 10732 KB |
Single race linear guide products
These units have a single 60 Case shaft along with a pre-installed single or twin bearing option for easy installation
Dual-shaft, 4-bearing linear guide products
These units have two pre-aligned 60 Case shafts and a 4-bearing carriage for maximum (multidirectional) loading characteristics with minimal shaft deflection
The shaft length of the Roundrail assembly.
The carriage type of the Roundrail assembly.
The nominal diameter of the shaft(s).
The maximum dynamic load of the Roundrail assembly.
Standard
One single round shaft
Dual Shaft
2 parallel shafts connected by an aluminum extrusion
Example:

Twin Shaft Web
2 Parallel shafts connected by a steel web.
Example:

This part number is not available for sale online but may still be available for sale. Click here to contact Thomson Customer Support.
Customer ServiceTo provide better service to you on our websites, we and our service providers use cookies to collect your personal data when you browse. For information about our use of cookies and how to decline them or turn them off please read our cookie policy [available here].
