Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
The RoundRail Advantage, the inherent self-aligning-in-all-directions design, allows for ultra smooth travel when mounted on wider toleranced prepared surfaces. The self-aligning design of the Super Smart Ball Bushing® bearings allow for more deviation in the flatness of the mounting surface which can dramatically reduce the installed cost of the Linear Guide. Additionally, this performance proven Linear Guide is available in corrosion resistant options including chrome plated or stainless steel shafting and corrosion resistant bearings.
The 2DA Dual Shaft Linear Guide comes in two standard versions:
2DA Dual Shaft Linear Guide Integrated Carriage (Inch, Metric, Full length, Short length)
2DA Dual Shaft Linear Guide Modular Carriage (Inch Only, Full length, Short length)
See Also:
The 2DA Accessory, QuickSlide System with Brake, is available only for the 2DA Dual Shaft Linear Guide with the Integrated Carriage in the Inch model. This system offers a manual locking mechanism with infinite positioning capability. No carriage mounting surface deflection occurs when the locking mechanism is activated nor does it apply increased load on the system's Ball Bushing bearing. The 2DA Accessory, QuickSlide System with Brake, offers a fully supported Dual Shaft assembly for maximum rigidity and unlimited travel.
| RoundRail Linear Guides and Components | 15511 KB | |
| RoundRail Linear Guides and Components | 15771 KB | |
| RoundRail Linear Guides and Components | 10732 KB |
Single race linear guide products
These units have a single 60 Case shaft along with a pre-installed single or twin bearing option for easy installation
Dual-shaft, 4-bearing linear guide products
These units have two pre-aligned 60 Case shafts and a 4-bearing carriage for maximum (multidirectional) loading characteristics with minimal shaft deflection
The overall length of the Roundrail assembly.
The carriage type of the Roundrail assembly.
The nominal diameter of the shaft(s).
The maximum dynamic load of the Roundrail assembly.
Standard
One single round shaft
Dual Shaft
2 parallel shafts connected by an aluminum extrusion
Example:

Twin Shaft Web
2 Parallel shafts connected by a steel web.
Example:

This part number is not available for sale online but may still be available for sale. Click here to contact Thomson Customer Support.
Customer ServiceTo provide better service to you on our websites, we and our service providers use cookies to collect your personal data when you browse. For information about our use of cookies and how to decline them or turn them off please read our cookie policy [available here].
