Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
The 1Bx End Support (Industry Standard Inch) RoundRail Linear Guide features the new patented Super Smart Ball Bushing® Bearings with up to 216X the life or 6X the load capacity of conventional bearings, all with increased life within the same envelope. The RoundRail Advantage, the inherent self-aligning-in-all-directions design of the Super Smart Ball Bushing bearing, allows for ultra smooth travel when mounted to wider toleranced prepared surfaces.
The 1Bx Linear Guide comes in three versions:
1BA Single End Support (two single or one twin pillow block)
1BB Double End Support (two twin or four pillow blocks)
1BC Double End Support (w/table, two twin or four pillow blocks)
| RoundRail Linear Guides and Components | 15511 KB | |
| RoundRail Linear Guides and Components | 15771 KB | |
| RoundRail Linear Guides and Components | 10732 KB |
Single race linear guide products
These units have a single 60 Case shaft along with a pre-installed single or twin bearing option for easy installation
Dual-shaft, 4-bearing linear guide products
These units have two pre-aligned 60 Case shafts and a 4-bearing carriage for maximum (multidirectional) loading characteristics with minimal shaft deflection
The overall length of the Roundrail assembly.
The carriage type of the Roundrail assembly.
The nominal diameter of the shaft(s).
The maximum dynamic load of the Roundrail assembly.
Standard
One single round shaft
Dual Shaft
2 parallel shafts connected by an aluminum extrusion
Example:

Twin Shaft Web
2 Parallel shafts connected by a steel web.
Example:

This part number is not available for sale online but may still be available for sale. Click here to contact Thomson Customer Support.
Customer ServiceTo provide better service to you on our websites, we and our service providers use cookies to collect your personal data when you browse. For information about our use of cookies and how to decline them or turn them off please read our cookie policy [available here].
