Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
Il supporto d'estremità 1Bx (standard insutriale in pollici) per guida lineare RoundRail Linear Guide monta il nuovo cuscinetto brevettato Super Smart che ha fino a 216 volte la durata o 6 volte la capacità di carico dei cuscinetti convenzionali, insieme con la durata migliorata tutto nello stesso involucro. Il vantaggio RoundRail , la configurazione auto-allineante in tutte le direzioni del cuscinetto Super Smart , permette un movimento ultra-regolare quando montato con tolleranze più ampie su superfici preparate.
La guida lineare 1Bx è presente in 3 versioni:
Supporto d'estremità singolo 1BA (due singoli o un blocco doppio)
Supporto d'estremità doppio 1BB (due doppi o quattro supporti)
Supporto d'estremità doppio 1BC (w/tavola, due doppi o quattro supporti)
| RoundRail Linear Guides and Components | 15511 KB | |
| RoundRail Linear Guides and Components | 15771 KB | |
| RoundRail Linear Guides and Components | 10732 KB |
Single race linear guide products
These units have a single 60 Case shaft along with a pre-installed single or twin bearing option for easy installation
Dual-shaft, 4-bearing linear guide products
These units have two pre-aligned 60 Case shafts and a 4-bearing carriage for maximum (multidirectional) loading characteristics with minimal shaft deflection
The shaft length of the Roundrail assembly.
The carriage type of the Roundrail assembly.
The nominal diameter of the shaft(s).
The maximum dynamic load of the Roundrail assembly.
Standard
One single round shaft
Dual Shaft
2 parallel shafts connected by an aluminum extrusion
Example:

Twin Shaft Web
2 Parallel shafts connected by a steel web.
Example:

This part number is not available for sale online but may still be available for sale. Click here to contact Thomson Customer Support.
Customer ServiceTo provide better service to you on our websites, we and our service providers use cookies to collect your personal data when you browse. For information about our use of cookies and how to decline them or turn them off please read our cookie policy [available here].
