Skip to content Skip to navigation
Fluoronyliner Bushing Bearings

FluoroNyliner® Bushing Bearings

The FluoroNyliner® Bushing Bearing is a self-lubricating, plain-type bearing.  Its large contact surface area gives it excellent performance in high vibration or impact applications, while its simplified design allows it to run in highly contaminated environments.  The FluoroNyliner can be used with unhardened, highly corrosion resistant shafting, making it ideal for washdown or submerged environments.

Overview

FluoroNyliner Bushing Specifications:

Bearing Style Imperial Type (in) 
Sizes 1/4" - 2"
Bearing Types Open
Closed
Pillow Block Types Open
Closed
Bearing Styles Standard
Self-Aligning
Compensated I.D.
Pillow Block Styles Single
Twin
Flanged
Bearing Load Capacities Up to 12,500 lbf

FluoroNyliner Bushing Highlights:


  • Plain surface contact for high load capacity and both linear and rotary motion
  • Self-lubricating PTFE I.D. liner
  • Hard anodized aluminum bearing housing
  • Dimensionally identical to Linear Ball Bushing bearings

CAD Models

To download the models below, you will need to sign in.

Sign In to Download CAD Models

back to top