Skip to content Skip to navigation
Linear Actuators AC-247 ELS Controls

Linear Actuators AC-247 ELS Controls

Compact, robust, and lightweight, the AC-247 ELS control can provide outputs of either 12 or 24 VDC.  These controls feature built-in Electronic Limit Switches (ELS) to stop actuator movement automatically at a mid-stroke stall point and the end of the stroke.  A connection for an optional control pendant is provided.

Overview

Specifications

Specifications AC-247 ELS AC-247 ELS AC-247 ELS
Versions  D604 110 D604 111 D604 112
Input Voltage (VDC) 12, 24 12 24
Output Voltage (VDC) 12, 24 12 24
Output Current (A) @ 12/24 VDC 10/5 12 / - - / 8
Max duty cycle @ 25 °C 10 10 10
Protection Class IP54 IP54 IP54
Certificates  CE CE CE
Weight (kg)  0.3 0.3 0.3
Compatible Actuators  1, 1SP, 050, LM80V, LM80H

AC-247 ELS Control Features

  • Electronic limit switches
  • Connector input for control pendant
  • DCG14-1H pendant (optional)
Literature

Brochures

Manuals

back to top