Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
DMD and DMA lifting columns are self-supporting, height adjustable units designed for a variety of industrial applications such as work tables, conveyors, loaders/unloaders, and many others.
This height adjustment capability especially serves work environments that need to meet specific ergonomic requirements for a wide range of operator positions.
Rugged and robust, these columns provide high load torque capability in an extruded anodized aluminum, self-supporting frame. Incorporated into the design are Thomson's Electrak actuator units in both acme and ball screw versions.
Mid and end of stroke protections include an overload clutch along a T-slot groove design throughout the entire column profile.
| Performance Specifications | DMD (VDC) | DMA (VAC) | ||
|---|---|---|---|---|
| Screw Drive Type | Acme | Ball | Acme | Ball |
| Input Voltage Options | 12, 24, 36 | 115 @ 1Φ (60) 230 @ 1Φ (50/60) 400 @ 3Φ (50) |
||
| Max Stroke length: mm (in) | 600 (24.0) | 600 (24.0) | ||
| Max Dynamic Load: N (lbs) | 2250 (500) | 6800 (1500) | 2250 (500) | 6800 (1500) |
| Max Static Load: N (lbs) | 11350 (2550) | 18000 (4050) | 11350 (2550) | 18000 (4050) |
| Max No-Load Speed: mm/s (in/s) |
54 (2.12) | 61 (2.4) | 48 (1.89) | 61 (2.4) |
| Max Full-Load Speed: mm/s (in/s) |
32 (1.26) | 37 (1.46) | 38 (1.5) | 37 (1.46) |
| Max Load Torque: Nm (lbf-in) |
565 (5000) | 710 (6300) | 565 (5000) | 710 (6300) |
| Full load duty cycle @ 25 ºC (77 ºF) |
25% | 25% (45s ON time limit) | ||
| Operating temperature: ºC (ºF) |
-25 to +65 (-15 to +150) | -25 to +65 (-15 to +150) | ||
| Protection Class | IP65 | IP45 | ||
| Cable length: mm (in) | 2000 (78.7) | 2000 (78.7) | ||
| Compatible Controls | Varies per model Use our Product Selector for proper selection |
|||
Thomson introduces the benefits of synchronizing multiple lifting columns using a single control device. This video shows how to zero-out the encoder feedback devices on all columns - even with offset loading. Can be used in applications such as large ergonomic workstations or medical table beds.
| Linear Actuators | 9918 KB | |
| Linear Actuators | 10455 KB | |
| Linear Actuators | 3296 KB | |
| Linear Actuators | 3264 KB |
| DMD/DMA Lifting Column Installation | 82 KB |
Family
Voltage
Drive Type
Load
Travel Rate (No Load)
Maximum Stroke
Feedback Option
Connection Option
Choose by product family.
The nominal voltage required to operate the actuator.
Actuators use three different types of screws depending on the configuration and load requirements of the actuator.
The load rating is the minimum amount of force the actuator will provide during its lifetime.
DC actuators have a direct load/speed relationship. As the load increases, the speed of the dc actuators decreases. There are curves on each product in the catalog to show the speed from no load to full rated load.
The maximum speed of the system without any load.
This value is the maximum extension of the actuator system itself. Your max application length should be within the selected range. Each system, however, can be ordered in shorter standard or customizable lengths.
The connection to the motor.
This part number is not available for sale online but may still be available for sale. Click here to contact Thomson Customer Support.
Customer Service