Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
Customer Service Chat (ONLINE) Customer Service Chat (OFFLINE)
Thomson ball splines, which enable rotary and linear motion on a single shaft, deliver high reliability and life expectancy under varying operating conditions. Ball splines are optimal for applications that require high speed, vibration, shock loading, precise positioning requirements and high torsional loads.
When you order Thomson precision ball splines that include machined ends, you will never need to worry about additional time or costs. Whether it's coaxial holes, external threads, single- or two-step reduction or ring grooves, our end machining options come standard and require no extra design time* or expense.
* For ten (10) or fewer Thomson precision ball splines, end machining will be completed in three (3) business days.
Available with flanged or non-flanged nuts, these ball splines meet the needs of high-precision, multi-axis motion applications.
Product SelectorAvailable with or without keyways, these ball splines offer high speed, anti-friction linear motion under high torsional loads.
Product SelectorThomson ball splines enable rotary and linear motion on a single shaft, offering versatility to a number of industrial applications.
Delivering high reliability and life expectancy under varying operating conditions, Thomson ball splines are optimal for applications that require high speed, vibration, shock loading, precise positioning requirements and high torsional loads.
Not every linear motion design can meet the optimal specifications by using standard ball splines. In these cases, Thomson offers its engineering services to help you customize ball splines to meet your exact requirements and keep your project running smoothly.
Thomson provides extensive online resources to help you no matter where you may be in the purchase decision process:
Precision Ball Splines | 8991 KB | |
Precision Ball Splines | 9004 KB | |
Precision Ball Splines | 3098 KB |
Precision Ball Splines Installation Manual | 829 KB |
Diameter
Active Races
Keyway
The nominal diameter of the ball spline.
Number of active races.
This part number is not available for sale online but may still be available for sale. Click here to contact Thomson Customer Support.
Customer ServicePrecision Ball Splines - Shafts | — | — | |
Precision Ball Splines - Nuts | — | — | |
Precision Ball Splines - Assemblies | — | — | |
Heavy Duty Ball Splines | — | — |
To provide better service to you on our websites, we and our service providers use cookies to collect your personal data when you browse. For information about our use of cookies and how to decline them or turn them off please read our cookie policy [available here].