XCMT1820L

XCMT1820L
Lead Nut

XCMT, Anti-Backlash, Acetal, 0.188 in x 0.05 in Lead Nut, Left Hand Thread Direction, 5 lbf Max Dynamic Load

Lead Time:  3 Days*
$51.08 each**

  • The XC Model Anti-Backlash assembly is the most advanced Anti-Backlash nut design. The unique patented ActiveCAM™ accomplishes high axial stiffness, zero backlash and the absolute minimum drag torque. This advantage produces assemblies that cost less, perform better and last longer.
  • The ActiveCAM™ automatically adjusts for wear insuring zero backlash for the life of the nut.
Click here to optimize your design with a custom lead screw and nut solution.

Dimensions

Dimensions
Dimension Value
A 12.7 mm (0.50 in)
B Max 22.9 mm (0.90 in)
C 5.1 mm (0.20 in)
TH 7/16-20

Specifications

Specification Value
Screw Thread Form Acme
Mating Screw Diameter 4.78 mm (0.188 in)
Lead 1.27 mm (0.050 in)
Thread Direction Left Hand
Nut Mounting Style Threaded
Nut Material Acetal
Max Axial Backlash 0
Drag Torque <1
Efficiency 49%
Max Temperature 82.2 °C (180 °F)

Performance

Performance
Performance Value
Max Dynamic Load 22.2 N (5.0 lbf)

Get Quote

*Please fill out the information below so we can best assist you: