T06-B2505MN031-48

T06-B2505MN031-48
T06-B2505MN031-48

Actuator, Precision, T60, Motor not included, Direct Drive, Inline, 137 mm Stroke, 5 mm Travel Per Shaft Rev, No Brake, 10000 N

Lead Time:  11 Weeks  *

  • Extruded anodized aluminum cover tube
  • Anodized aluminum housing
  • Hard chromed steel extension tube
  • Can be installed in all directions
  • High accuracy ball screw drive
  • Slide guides
  • IP65 protection class
  • Wash down protected versions
  • Mounting accessories according to hydraulic cylinder standards available

Dimensions

dimensions
DimensionValue
[L1]310 mm
[Smax] Stroke137 mm
Diameter, Nominal Screw25 mm
Travel Per Shaft Rev5 mm

Specifications

SpecificationsValue
Adapter Options, Rod EndMale thread, M16x1.5 
BrakeNo Brake 
Cylinder Mounting OptionsNo Mounting option included 
Drive TypeDirect Drive, Inline 
IP RatingIP65 
Motor TypeMotor not included 
Profile Size75 x 60 mm 
Screw TypeBall 
Weight6.5 kg

Performance

PerformanceValue
Input speed, maximum3000 RPM
Load, Dynamic10000 N
Maximum Linear Speed0.25 m/s
Repeatability0.05 mm

Get Quote

*Please fill out the information below so we can best assist you: