SRT7541

SRT7541
Ball Screw

Ball Screw, 0.631 in X 0.200 in, Thread Direction: Left Hand, ±0.004 in/ft, Number Of Starts: 1

Lead Time:  2 Weeks*
Cut to Length:

Min: 1.0 in  Max: 72.0 in  To the nearest .01 in


  • For custom machined screws, please submit a drawing or description for a quotation on a machined screw or screw and nut assembly.
  • Screw only, No Ball nut
  • *See Related Products for compatible ball nut options
  • Screws include Black Oxide Coating
  • Machined screws can be ordered with Ball Nuts and Support Bearings under the Ball Screw/Nut Assembly section, here.

Dimensions

Dimensions
Dimension Value
D1 16.03 mm (0.631 in)
D2 12.70 mm (0.500 in)
D3 12.00 mm (0.472 in)

Specifications

Specification Value
Diameter 0.631 in
Root Diameter 12.700 mm (0.500 in)
Lead 0.200 in
Threaded Screw Length 72.00 in
Lead Accuracy 0.004 in/ft
Number Of Starts 1
Material Alloy Steel
End Journal Bearing Size 12 mm
Thread Type Precision Rolled
Total Weight 0.82 lbs/ft

Performance

Performance
Performance

Get Quote

*Please fill out the information below so we can best assist you: