SBN10409

SBN10409
Ball Nut

Ball Nut, 0.631 in X 0.200 in, Thread Direction: Left Hand, Round, No Safety Feature, Non-Preloaded, Single Circuit, 815 lbf

Lead Time:  16 Weeks*
$156.57 each**

  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price

Dimensions

Dimensions
Dimension Value
Unit Of Measure All length values in: inches

Specifications

Specification Value
Diameter 0.631 in
Lead 0.200 in
Nut Material Alloy Steel
Nut Style SBN
Screw Part Number SRT7541
Number Of Starts 1
Total Weight 0.27 lbs

Performance

Performance Value
Load, Dynamic 3,625 N (815 lbf)
Load, Static 28,397 N (6,384 lbf)
Torque Rating 0.0350 in-lb

Get Quote

*Please fill out the information below so we can best assist you: