SRT7538

SRT7538
Ball Screw

Ball Screw, 0.375 in X 0.125 in, Thread Direction: Right Hand, ±0.004 in/ft, Number Of Starts: 1

Lead Time:  2 Weeks*
$175.07 each**
Cut to Length:

Min: 1.0 in  Max: 48.0 in  To the nearest .01 in


  • For custom machined screws, please submit a drawing or description for a quotation on a machined screw or screw and nut assembly.
  • Screw only, No Ball nut
  • *See Related Products for compatible ball nut options
  • Screws include Black Oxide Coating
  • Machined screws can be ordered with Ball Nuts and Support Bearings under the Ball Screw/Nut Assembly section, here.

Dimensions

Dimensions
Dimension Value
D1 9.53 mm (0.375 in)
D2 7.62 mm (0.300 in)
D3 7.00 mm (0.276 in)

Specifications

Specification Value
Diameter 0.375 in
Root Diameter 7.620 mm (0.300 in)
Lead 0.125 in
Threaded Screw Length 48.00 in
Lead Accuracy 0.004 in/ft
Number Of Starts 1
Material Alloy Steel
End Journal Bearing Size 7 mm
Thread Type Precision Rolled
Total Weight 0.31 lbs/ft

Performance

Performance
Performance

Get Quote

*Please fill out the information below so we can best assist you: