SBN9574

SBN9574
Ball Nut

Ball Nut, 0.375 in X 0.125 in, Thread Direction: Right Hand, Round, No Safety Feature, Non-Preloaded, Single Circuit, 136 lbf

Lead Time:  12 Weeks*
$171.76 each**

  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price

Dimensions

Dimensions
Dimension Value
Unit Of Measure All length values in: inches

Specifications

Specification Value
Diameter 0.375 in
Lead 0.125 in
Nut Material Alloy Steel
Nut Style SBN
Screw Part Number SRT7538
Number Of Starts 1
Total Weight 0.13 lbs

Performance

Performance Value
Load, Dynamic 605 N (136 lbf)
Load, Static 6,294 N (1,415 lbf)
Torque Rating 0.0220 in-lb

Get Quote

*Please fill out the information below so we can best assist you: