SRT2106

SRT2106
Ball Screw

Ball Screw, 2.000 in X 0.500 in, Thread Direction: Right Hand, ±0.004 in/ft, Number Of Starts: 1

Lead Time:  2 Weeks*
$2194.05 each**
Cut to Length:

Min: 1.0 in  Max: 192.0 in  To the nearest .01 in


  • For custom machined screws, please submit a drawing or description for a quotation on a machined screw or screw and nut assembly.
  • Screw only, No Ball nut
  • *See Related Products for compatible ball nut options

Specifications

Specification Value
Diameter 2.000 in
Root Diameter 43.688 mm (1.720 in)
Lead 0.500 in
Threaded Screw Length 144.00 in
Lead Accuracy 0.004 in/ft
Number Of Starts 1
Material Alloy Steel
End Journal Bearing Size 40 mm
Thread Type Rolled

Performance

Performance
Performance

Get Quote

*Please fill out the information below so we can best assist you: