SN3708XL

SN3708XL
Lead Nut

SN, Standard Backlash, Acetal, 0.375 in x 0.125 in Lead Nut, Left Hand Thread Direction, 70 lbf Max Dynamic Load

Lead Time:  3 Days*
$31.52 each**

  • Our standard SN nuts have proven themselves for the past twenty years.
  • Available in sizes from 3/16” to 1-1/2” with or without mounting flanges. (flanges sold separately)
Click here to optimize your design with a custom lead screw and nut solution.

Dimensions

Dimensions
Dimension Value
A 19.1 mm (0.75 in)
B Max 19.1 mm (0.75 in)
C 6.4 mm (0.25 in)
TH 5/8-18

Specifications

Specification Value
Screw Thread Form Acme
Mating Screw Diameter 9.53 mm (0.375 in)
Lead 3.18 mm (0.125 in)
Thread Direction Left Hand
Nut Mounting Style Threaded
Nut Material Acetal
Max Axial Backlash 0.254 mm (0.0100 in)
Drag Torque Free Wheeling
Efficiency 54%
Max Temperature 82.2 °C (180 °F)

Performance

Performance
Performance Value
Max Dynamic Load 311.4 N (70.0 lbf)

Get Quote

*Please fill out the information below so we can best assist you: