SEL11239

SEL11239
Ball Nut

Ball Nut, 2.500 in X 1.000 in, Thread Direction: Right Hand, Wiper Included, Round with Flats, With Safety Feature, Adjustable Preload, Pickup Finger, 22981 lbf

Lead Time:  16 Weeks*
$4962.24 each**

  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price

Dimensions

Dimensions
Dimension Value
Unit Of Measure All length values in: inches

Specifications

Specification Value
Diameter 2.500 in
Lead 1.000 in
Nut Material Alloy Steel
Nut Style Precision
Double Nut Yes
Wiper Included
Screw Part Number SRT5108
Number Of Starts 2
Total Weight 13.00 lbs

Performance

Performance Value
Load, Dynamic 102,225 N (22,981 lbf)
Load, Static 827,369 N (186,000 lbf)

Get Quote

*Please fill out the information below so we can best assist you: