SEL11236 - Product Obsolete

Product SEL11236 is now an obsolete item.

SEL11236
Ball Nut

Ball Nut, 2.000 in X 0.500 in, Thread Direction: Left Hand, Wiper Included, Round, With Safety Feature, Adjustable Preload, Pickup Finger, 17235 lbf


  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price

Dimensions

Dimensions
Dimension Value
Unit Of Measure All length values in: inches

Specifications

Specification Value
Diameter 2.000 in
Lead 0.500 in
Nut Material Alloy Steel
Nut Style Precision
Double Nut Yes
Wiper Included
Screw Part Number SRT2149
Number Of Starts 1
Total Weight 19.30 lbs

Performance

Performance Value
Load, Dynamic 76,665 N (17,235 lbf)
Load, Static 687,851 N (154,635 lbf)

Get Quote

*Please fill out the information below so we can best assist you: