SBN11234

SBN11234
Ball Nut

Ball Nut, 2.000 in X 0.500 in, Thread Direction: Left Hand, Wiper Included, Round with Flats, With Safety Feature, Non-Preloaded, Pickup Finger, 18500 lbf

Lead Time:  16 Weeks*
$1383.04 each**

  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price

Dimensions

Dimensions
Dimension Value
Unit Of Measure All length values in: inches

Specifications

Specification Value
Diameter 2.000 in
Lead 0.500 in
Nut Material Alloy Steel
Nut Style Precision
Wiper Included
Screw Part Number SRT2159
Number Of Starts 1
Total Weight 8.00 lbs

Performance

Performance Value
Load, Dynamic 82,292 N (18,500 lbf)
Load, Static 687,851 N (154,635 lbf)

Get Quote

*Please fill out the information below so we can best assist you: