S4000SS

S4000SS
S4000SS

Linear Bearing, Seal, External, Accessory, 4 in, Closed, Stainless Steel

Lead Time:  Contact Factory  *
each**

  • For use with Thomson Ball Bushing® Bearings.

Dimensions

dimensions
DimensionValue
[d] Shaft, Nominal Diameter4 in
[OD] Outside Diameter6.006 in
[T]0.5 in

Specifications

SpecificationsValue
Closed/OpenClosed 
MaterialStainless Steel; Rubber 
UPC Number662486903352 
Weight0.1 lb

Get Quote

*Please fill out the information below so we can best assist you: