XA6496128SS - Product Obsolete

Product XA6496128SS is now an obsolete item.

XA6496128SS
XA6496128SS

Linear Bearing, Ball Bushing only, Extra Precision Steel, 4 in, Closed, Not Self-aligning, Stainless Steel, XA Grade, Obsolete


  • Precision Steel Ball Bushing bearings offer great improvements in efficiency, productivity, and accuracy over high-friction plain bearings flat-ways.
  • The all-steel design makes the bearing product line perfect for replacing plain bearings in high temperature applications.
  • The steel sleeve anti-friction recirculating ball bushing provides rigid low drag movement – ~100x lower drag coefficient than a plain contact bearing.
  • A coefficient of friction as low as .001. When replacing high friction plain bearings, Precision Steel Ball Bushing Bearings dramatically improve machine productivity and efficiency.
  • For use with L class Shafting.

Dimensions

dimensions
DimensionValue
[d] Shaft, Nominal Diameter4 in
[C] Length Along Axis7.960 / 8.000 in 
[C1]6.235 / 6.265 in 
[C2] Min0.139 in
[D] Recommended Housing Bore6.0000 / 6.0010 in 
[D], Nominal6.0 in

Specifications

SpecificationsValue
Adjustable/Not AdjustableNot Adjustable 
Closed/OpenClosed 
Corrosion Resistant OptionStainless Steel 
GradeXA Grade 
MaterialSteel 
Number of Ball Circuits
Self AlignmentNot Self-aligning 
Temperature Max600 °F
UPC Number662486317142 
Use with shafting ClassClass L 
Weight20.2 lb

Performance

performance graphic
performance graphic
performance graphic
PerformanceValue
Load Capacity, Dynamic3500 lbf

Get Quote

*Please fill out the information below so we can best assist you: