RSF3708S

RSF3708S
RSF3708S

Lead Nut Only, RSF Style, 0.3750 in X 0.125 in, Non-Preloaded, RH, Acetal, 75 lbf Design Load


  • RSF models provide the excellent lubricity and dimensional stability of our proprietary Acetal with the convenience of an integral flange.
  • The RSF nut was developed as a morecompact solution over our standard MTS line
  • Injection-molded, economical nut ideal for standard lead screws

Dimensions

dimensions
DimensionValue
Diameter, Nominal Screw0.375 in
Nut Dia0.63 in
Nut Length1 in
travel per shaft rev0.125 in

Specifications

SpecificationsValue
Efficiency %49 
MaterialAcetal 
PreloadNon-Preloaded 
Temperature Max180 °F
Thread DirectionRH 

Performance

PerformanceValue
Design Load75 lbf

Get Quote

*Please fill out the information below so we can best assist you: