RR0605-2

RR0605-2
RR0605-2

LH SQUARE BALLNUT, Superseded

each**

  • Nut Only, Screw Sold Separately

Dimensions

dimensions
DimensionValue
[A]1.72 in
[B]0.51 in
[C]1.005 in
[D]1.3 in
[E]0.797 in
[F]0.8 in
[TH]15/16-16 UN-2A 
Diameter, Nominal Screw0.625 in
travel per shaft rev0.2 in

Specifications

SpecificationsValue
FlangeSold Seperately 
MaterialSteel 
Number of Circuits
PreloadNon-Preloaded 
Return StylePickup Finger 
Temperature Max300 °F
Thread DirectionLH 
Weight5.5 lb

Performance

performance graphic
performance graphic
PerformanceValue
Load, Dynamic800 lbf
Load, Static, Maximum6150 lbf
Maximum Acceleration5 m/s²
Torque to Raise 1 lb0.04 in-lbs

Get Quote

*Please fill out the information below so we can best assist you: