RA2004L - Product Obsolete

Product RA2004L is now an obsolete item.

RA2004L
RA2004L

Lead Screw Only, RA Style, Acme, 2 in X 0.250 in, LH, 0.010 in/ft Lead Accuracy, Steel, Low Carbon, Number of Starts 1, 144 in Long, Obsolete


  • Must be ordered with mating glide nut
  • Standard end machining available per the catalog
  • Contact us for more details for custom end machining
  • For use with Bronze Nuts (BN)

Dimensions

DimensionValue
Diameter, Nominal Screw2 in
Length144 in 
Number of Starts
Standard Lead Accuracy ±0.01 in/ft
travel per shaft rev0.25 in

Specifications

SpecificationsValue
MaterialSteel, Low Carbon 
Number of Starts
Standard Lead Accuracy ±0.01 in/ft
Temperature Max250 °F
Thread DirectionLH 

Get Quote

*Please fill out the information below so we can best assist you: