R1004-2

R1004-2
R1004-2

BALL NUT, Superseded

each**

  • Nut Only, Screw Sold Separately
  • Refer to item: 8110-448-026

Dimensions

dimensions
DimensionValue
[A]3.14 in
[B]0.63 in
[C]1.692 in
[D]1.882 in
[E]1.191 in
[F]1.12 in
[TH]1 9/16-18 UNEF-2A 
Diameter, Nominal Screw1 in
travel per shaft rev0.25 in

Specifications

SpecificationsValue
FlangeSold Seperately 
MaterialSteel 
Number of Circuits
PreloadNon-Preloaded 
Return StylePickup Finger 
Temperature Max300 °F
Thread DirectionRH 
Weight28 lb

Performance

performance graphic
performance graphic
PerformanceValue
Load, Dynamic3350 lbf
Load, Static, Maximum30750 lbf
Maximum Acceleration5 m/s²
Torque to Raise 1 lb0.05 in-lbs

Get Quote

*Please fill out the information below so we can best assist you: