PLM10

PLM10
Polymer Bushing

Polymer, Polymer Bushing, 10mm, Not Self-Aligning, Closed for end supported applications, Corrosion Resistant

Lead Time:  Next Day*
$18.73 each**

  • The Polymer Bushing Bearing is a self-lubricating, plain bearing that provides smooth, quiet operation, while resisting dirt and other contaminants
  • The anodized Aluminum housing and polymer liner can be used with unhardened linear shafting, like 316SS, to provide increased corrosion resistance and suitability for applications requiring washdown
  • Use with Class MM Shafting

Dimensions

Dimensions
Dimension Value
C 29.00 mm (1.142 in)
C1 21.60 mm (0.850 in)
C2 1.30 mm (0.051 in)
d 10.00 mm (0.394 in)
D 19.00 mm (0.748 in)

Specifications

Specification Value
Adjustable/Not Adjustable Not Adjustable
Closed/Open Closed
PV Value 0.4 N/mm^2 x m/s
Roll Pack No Roll Pack
Food Grade Rated Not Food Grade
Self Alignment Not self-aligning
Single/Twin Single
Temperature Max 85 °C / 185 °F
Use with shafting class MM SS316
Weight 0.012 kg / 0.026 lbs
Nominal Diameter 10 mm / 0.394 in
Outer Diameter 19 mm / 0.748 in
Length 29 mm / 1.142 in

Performance

Performance Value
Load Capacity, Dynamic 725 N / 162.986 lbf
Static Load Rating 5075 N / 1,140.905 lbf

Get Quote

*Please fill out the information below so we can best assist you: