PC40SXXXXB20-1000MM1

PC40SXXXXB20-1000MM1
PC Series Precision Linear Actuators

PC Series, 55 x 55 mm Profile, Dynamic Load: 6000 N, Max Usable Stroke: 980 mm, Inline Style, Directly Coupled, No Redimount Flange, Trunnion (Movable)

Lead Time:  5 Weeks*
$2242.14 each**
Max Stroke Length:

Min: 120 mm  Max: 1200 mm  Tolerance +/- 1 mm

*See CAD model for cylinder mounting.


  • Compact, robust and reliable
  • Single point lubrication
  • IP65 as standard
  • Smooth exterior profile

Dimensions

Dimensions
Dimension Value
Smax 1,000 mm (39.370 in)
Max Usable Stroke 980 mm (38.583 in)
Ltot 1,157.00 mm (45.551 in)
A1 Grease port
A5 Side of cover tube for mounting of sensors

Specifications

Specification Value
Weight 7.1 kg (15.549 lb)
Repeatability 0.010 ± mm
Maximum Operating Temperature 70 °C
Minimum Operating Temperature -20 °C
Maximum Duty Cycle 100 %
Ball Screw Yes
IP65 Yes
Lubrication One point lubrication of ballscrew
Lead 20 mm (0.79 in)
Max Stroke Length 980 mm (39 in)

Performance

Performance Value
Maximum load, Fx 6,000 N (1,300 lbf)
Maximum load, Fy 50 N (11 lbf)
Maximum load, Fz 50 N (11 lbf)
Maximum Side Load 25 N·m
Input torque, maximum (RediMount models) 5.8 N·m
Drive shaft force (Frd), maximum 650 N (150 lbf)
Drive shaft torque/input torque (Mta), max 24 N·m
Input speed, maximum 5,000 rpm
Acceleration, maximum 10 m/s²

Get Quote

*Please fill out the information below so we can best assist you: