PC40LX022B05-0915PM1

PC40LX022B05-0915PM1
PC Series Precision Linear Actuators

PC Series, 55 x 55 mm Profile, Dynamic Load: 6000 N, Max Usable Stroke: 905 mm, Inline Style, Directly coupled, Redimount Flange, Front Mounting Plate

Lead Time:  5 Weeks*
$2353.72 each**
Max Stroke Length:

Min: 120 mm  Max: 1200 mm  Tolerance +/- 1 mm

*See CAD model for cylinder mounting.


  • Compact, robust and reliable
  • Single point lubrication
  • IP65 as standard
  • Smooth exterior profile

Dimensions

Dimensions
Dimension Value
Smax 915 mm (36.024 in)
Max Usable Stroke 905 mm (35.630 in)
Srm Motor Mount Not Defined Yet
Lrm Motor Mount Not Defined Yet
Ltot 1,072.00 mm (42.205 in)
BC Motor Mount Not Defined Yet
A1 Grease port
A5 Side of cover tube for mounting of sensors
A7 Side of cover tube for coupling access hole and for mounting of foot mounts
A6 Distance to center of coupling tightening hole
A7 Side of cover tube for coupling access hole and for mounting of foot mounts
A6 Distance to center of coupling tightening hole

Specifications

Specification Value
Weight 6.6 kg (14.575 lb)
Repeatability 0.010 ± mm
Maximum Operating Temperature 70 °C
Minimum Operating Temperature -20 °C
Maximum Duty Cycle 100 %
Ball Screw Yes
IP65 Yes
Lubrication One point lubrication of ballscrew
Lead 5.0 mm (0.20 in)
Max Stroke Length 910 mm (36 in)

Performance

Performance Value
Maximum load, Fx 6,000 N (1,300 lbf)
Maximum load, Fy 50 N (11 lbf)
Maximum load, Fz 50 N (11 lbf)
Maximum Side Load 25 N·m
Input torque, maximum (RediMount models) 5.8 N·m
Drive shaft force (Frd), maximum 650 N (150 lbf)
Drive shaft torque/input torque (Mta), max 24 N·m
Input speed, maximum 5,000 rpm
Acceleration, maximum 10 m/s²

Get Quote

*Please fill out the information below so we can best assist you: