PC32LX004B04-0090FJ1

PC32LX004B04-0090FJ1
PC Series Precision Linear Actuators

PC Series, 45 x 45 mm Profile, Dynamic Load: 3200 N, Max Usable Stroke: 80 mm, Inline Style, Directly coupled, Redimount Flange, Mounting Feet

Lead Time:  5 Weeks*
$1405.16 each**
Max Stroke Length:

Min: 80 mm  Max: 1200 mm  Tolerance +/- 1 mm

*See CAD model for cylinder mounting.


  • Compact, robust and reliable
  • Single point lubrication
  • IP65 as standard
  • Smooth exterior profile

Specifications

Specification Value
Weight 1.0 kg (2.176 lb)
Repeatability 0.010 ± mm
Maximum Operating Temperature 70 °C
Minimum Operating Temperature -20 °C
Maximum Duty Cycle 100 %
Ball Screw Yes
IP65 Yes
Lubrication One point lubrication of ballscrew
Lead 4.0 mm (0.16 in)
Max Stroke Length 80 mm (3.1 in)

Performance

Performance Value
Maximum load, Fx 3,200 N (720 lbf)
Maximum load, Fy 20 N (4.5 lbf)
Maximum load, Fz 20 N (4.5 lbf)
Maximum Side Load 25 N·m
Input torque, maximum (RediMount models) 5.1 N·m
Drive shaft force (Frd), maximum 300 N (67 lbf)
Drive shaft torque/input torque (Mta), max 9.2 N·m
Input speed, maximum 6,000 rpm
Acceleration, maximum 10 m/s²

Get Quote

*Please fill out the information below so we can best assist you: