PC25LX367B03-0270XJ1

PC25LX367B03-0270XJ1
PC Series Precision Linear Actuators

PC Series, 34 x 34 mm Profile, Dynamic Load: 1250 N, Max Usable Stroke: 260 mm, Inline Style, Directly coupled, Redimount Flange, No Mounting Options

Lead Time:  5 Weeks*
$1338.74 each**
Max Stroke Length:

Min: 70 mm  Max: 600 mm  Tolerance +/- 1 mm

*See CAD model for cylinder mounting.


  • Compact, robust and reliable
  • Single point lubrication
  • IP65 as standard
  • Smooth exterior profile

Specifications

Specification Value
Weight 1.1 kg (2.447 lb)
Repeatability 0.010 ± mm
Maximum Operating Temperature 70 °C
Minimum Operating Temperature -20 °C
Maximum Duty Cycle 100 %
Ball Screw Yes
IP65 Yes
Lubrication One point lubrication of ballscrew
Lead 3.0 mm (0.12 in)
Max Stroke Length 260 mm (10 in)

Performance

Performance Value
Maximum load, Fx 1,250 N (281 lbf)
Maximum load, Fy 20 N (4.5 lbf)
Maximum load, Fz 20 N (4.5 lbf)
Maximum Side Load 10 N·m
Input torque, maximum (RediMount models) 2.3 N·m
Drive shaft force (Frd), maximum 100 N (22 lbf)
Drive shaft torque/input torque (Mta), max 4.0 N·m
Input speed, maximum 8,000 rpm
Acceleration, maximum 10 m/s²

Get Quote

*Please fill out the information below so we can best assist you: