MM03 - Product Obsolete

Product MM03 is now an obsolete item.

MM03
MM03

Linear Bearing, Ball Bushing only, Super, 3 mm, Closed, Self-aligning, Adjustable, Obsolete


  • Thomson Miniature Metric Ball BushingTM bearings offer smooth and rapid operation in a light, compact package - lasting up to 27 times longer than conventional linear bearings!
  • Light weight design enables precision movements and short acceleration times. Double-lip integral wipers help secure lubrication while keeping dirt out, which increases life expectancy.
  • Super finished bearing plates provide smooth operation and long life. Optional corrosion resistant version available for use in harsh environments.
  • For use with L class, end supported Shafting.

Dimensions

dimensions
DimensionValue
[d] Shaft, Nominal Diameter3 mm
[C] Length Along Axis9.750 / 10.000 mm 
[D] Recommended Housing Bore7 mm 

Specifications

SpecificationsValue
Adjustable/Not AdjustableAdjustable 
Closed/OpenClosed 
MaterialSteel; Plastic 
Number of Ball Circuits
Self AlignmentSelf-aligning 
Temperature Max185 °F
UPC Number662486260394 
Use with shafting ClassClass MM (h6) 
Weight0.001 kg
Wipers, SealsNo Seal or Wiper 

Performance

performance graphic
performance graphic
performance graphic
PerformanceValue
Load Capacity, Dynamic45 N
Static Load Rating50 N

Get Quote

*Please fill out the information below so we can best assist you: