MLN14A08-M06060S20300N-C6A0-XXX - Product Superseded

Product MLN14A08-M06060S20300N-C6A0-XXX is now a superseded item. We suggest replacing with item MLN14A13-M06060S20300N-C6A0-XXX.

Suggested replacement has similar form/fit/function, but features a different motor current rating. Review specifications of replacement item to ensure it will meet application requirements.

MLN14A08-M06060S20300N-C6A0-XXX
Rotating Nut

Rotating Nut, NEMA 14, Single stack, 0.880 Amp Ø6.000 mm x 6.000 mm lead screw, 203.000 mm length, Standard accuracy, C6 front end machining, A0 back end machining

Lead Time:  Contact Factory*
Lead Screw Length:

Min: 34.036 mm  Max: 406.4 mm  

Configure Encoder

  • A hybrid stepper motor and a precision lead screw together in one compact envelope.
  • Higher torque density than the competition.
  • Improved efficiency.
  • Reduced noise.

Dimensions

Dimensions Dimensions Dimensions Dimensions Dimensions Dimensions Dimensions Dimensions
Dimension Value
Ls 203.00 mm (7.99 in)
Lm 34.04 mm (1.340 in)
L3F 6.35 mm (0.25 in)
THDF M4X0.7

Specifications

Specification Value
Motor Frame Size NEMA 14
Motor Stack Size Single
Motor Body Length 34 mm / 1.34 in
Motor Current Rating 0.88 amps
Recommended Drive Current 1.13 amps
Connector Type #26 AWG Flying Leads
Holding Torque 0.18 N·m / 25.77 ozf·in
Step Angle 1.8°
Voltage Per Phase 3.42 V
Resistance 3.89 Ω
Inductance 5.51 mH
Power Draw 3.01 W
Rotor Inertia 0.44 g/cm² / 0.10 oz/in²
Dielectric Strength 500 VAC for 1 minute
Insulation Resistance 100 Mohm @ 500 VDC
Magnet Wire Insulation Class B 266 F
Motor Weight 0.19 kg / 0.41 lbs
Axial Preload 133.50 N / 30.01 lbf
Lead Screw Part Number SRA4-6X1.5M
Lead Screw Diameter 6.00 mm / 0.236 in
Linear Travel per Revolution 6.00 mm / 0.236 in
Linear Travel Per Step 0.0300 mm / 0.00118 in
Thread Direction RH
Stroke Length 203.00 mm / 7.99 in
Accuracy Grade Standard
Lead Accuracy 250 µm/300mm / 0.01 in/ft
Lead Screw Straightness 125 µm/300mm / 0.005 in/ft
Lead Screw Material 300 Series Stainless Steel
Lead Screw Coating No Coating
Front End Machining C6 = M4x0.7 x 6.35 mm threaded end
Rear End Machining A0 = No Machining
Ambient Temperature Max 122 °F / 50 C
Ambient Temperature Min -4 °F / -20 C
Storage Temperature Max 122 °F / 50 C
Storage Temperature Min -4 °F / -20 C
Encoder Part Number None

Performance

Performance
Performance
Performance Value
Max Dynamic Load @ 12v 59.2 N / 13.3 lbf
Max Dynamic Load @ 24v 59.6 N / 13.4 lbf
Max Dynamic Load @ 40v 59.6 N / 13.4 lbf
Dynamic Load at Max Speed @ 12v 22.2 N / 5.0 lbf @ 50.04 mm/s / 1.97 in/s
Dynamic Load at Max Speed @ 24v 43.6 N / 9.8 lbf @ 50.04 mm/s / 1.97 in/s
Dynamic Load at Max Speed @ 40v 55.2 N / 12.4 lbf @ 50.04 mm/s / 1.97 in/s
Recommended Max Axial Load 223 N / 50 lbf
Max Case Temperature 176 °F / 80 C
Operating Temperature Max 122 °F / 50 C
Operating Temperature Min 14 °F / -10 C

Get Quote

*Please fill out the information below so we can best assist you: