MG07K057-A00X032-P1

MG07K057-A00X032-P1
MG07K057-A00X032-P1

Linear Unit, Movopart M75, Ball Screw Drive, Prism Guide, 0.05 mm Repeatability, Non-Preloaded, 92 mm Stroke, 398 mm Overall Length, Single Standard Carriage, 5 mm Travel Per Shaft Rev, Single Shaft With Keyway, Wash Down Protection, 0.42 m/s Maximum Linear Speed, Superseded

Lead Time:  2 Weeks  *

  • Can be installed in any orientation
  • Self-adjusting stainless steel cover band
  • Patented internal self-adjusting prism slide guides
  • Wash down protected versions available

Dimensions

dimensions
DimensionValue
[Smax] Stroke92 mm
Ltot398 mm
Travel Per Shaft Rev5 mm

Specifications

SpecificationsValue
Carriage TypeSingle Standard Carriage 
DriveBall Screw 
GuidePrism 
Profile size (width × height)86 x 75 mm 
Protection OptionWash Down Protection 
Screw Nut TypeNon-Preloaded 
Shaft ConfigurationSingle Shaft With Keyway 
Shaft OrientationInline 
Shaft QuantitySingle Shaft 
Weight8.5 kg

Performance

PerformanceValue
Input speed, maximum5000 RPM
Maximum Acceleration8 m/s²
Maximum Linear Speed0.42 m/s
Repeatability0.05 mm

Get Quote

*Please fill out the information below so we can best assist you: