MD24A025-0100LXX2NNSD

MD24A025-0100LXX2NNSD

Actuator, Electrak MD, 24 Vdc, Dynamic Load: 250 N Acme, Max Stroke Length: 100 mm, Control: EXX + Low-Level Signal Motor Switching1 m Cable with Flying Leads

Lead Time:  3 Weeks*
$379.25 each**

    • Advanced onboard controls, including J1939 CAN Bus.
    • Compact and power-dense.
    • Robust and tested to industry standards, including IP66, IP67, IP69K as well as 500 hour salt spray.

Dimensions

Dimensions
Dimension Value
A 233.2 mm (9.181 in)
L 256.6 mm (10.102 in)
S 100.0 mm (3.937 in)

Specifications

Specification Value
Anti-Rotation Yes
Cable Length 1,000.000 mm / 39.370 in
Certifications CE
Special Connector Flying Leads
End Play, Max 1.200 mm / 0.047 in
IP Rating, Dynamic IP66
IP Rating, Static IP66, IP67, IP69K
Manual Override No
Nominal Stroke 100.00 mm / 3.94 in
Protection, End of Stroke Limit Switch
Protection, Mid Stroke Electronic Load Monitoring
Screw Type Acme
Temperature Max 85 °C / 185 °F
Temperature Min -40 °C / -40 °F
Temperature Monitoring Yes
Voltage 24 Vdc
Voltage Tolerance 18-32vdc
Maximum Current Draw 2.6 amp
Integrated Motor Control Yes
Electronic Load Monitoring Yes
Control Low Level Switching
Feedback None
Serialized Yes
Smart Actuation Yes
Contains Liquids No
Returnable No
Warranty 12 Months
Install Manual Link https://www.thomsonlinear.com/downloads/Electrak_MD_Installation_Operation_MNEN.pdf

Performance

Max Speed and Current vs Load

Performance Value
Duty Cycle 25%
Load, Dynamic 250 N / 56 lbf
Load, Static 250 N / 56 lbf
Max Speed 52.00 mm/s / 2.05 in/s
Min Speed 43.80 mm/s / 1.72 in/s

Get Quote

*Please fill out the information below so we can best assist you: