KGS-6320-023-RH - Product Superseded

Product KGS-6320-023-RH is now a superseded item. We suggest replacing with item KGS-6320-P3-RH-X-6000-X-R-0.

KGS-6320-023-RH
Ball Screw

Ball Screw, 63 mm X 20 mm, Thread Direction: Right Hand, Number Of Starts: 2


  • For custom machined screws, please submit a drawing or description for a quotation on a machined screw or screw and nut assembly.
  • Screw only, No Ball nut
  • Machined screws can be ordered with Ball Nuts and Support Bearings under the Ball Screw/Nut Assembly section, here.
  • *See Related Products for compatible ball nut options

Dimensions

Dimensions
Dimension Value
D1 62.70 mm (2.469 in)
D2 57.16 mm (2.250 in)

Specifications

Specification Value
Diameter 63 mm
Root Diameter 57.160 mm (2.250 in)
Lead 20.0 mm
Threaded Screw Length 6,000 mm
Number Of Starts 2
Material Alloy Steel
End Journal Bearing Size 50 mm
Thread Type Rolled
Total Weight 0.022 kg/mm

Performance

Performance
Performance

Get Quote

*Please fill out the information below so we can best assist you: