KGS-4020-023-RH-L - Product Superseded

Product KGS-4020-023-RH-L is now a superseded item. We suggest replacing with item KGS-4020-P5-RH-X-6000-X-R-0.

KGS-4020-023-RH-L
Ball Screw

Ball Screw, 40 mm X 20 mm, Thread Direction: Right Hand, Number Of Starts: 2


  • For custom machined screws, please submit a drawing or description for a quotation on a machined screw or screw and nut assembly.
  • Screw only, No Ball nut
  • Machined screws can be ordered with Ball Nuts and Support Bearings under the Ball Screw/Nut Assembly section, here.
  • *See Related Products for compatible ball nut options

Dimensions

Dimensions
Dimension Value
D1 40.00 mm (1.575 in)
D2 35.72 mm (1.406 in)
D3 30.00 mm (1.181 in)

Specifications

Specification Value
Diameter 40 mm
Root Diameter 35.800 mm (1.409 in)
Lead 20.0 mm
Threaded Screw Length 6,000 mm
Number Of Starts 2
Material Alloy Steel
End Journal Bearing Size 30 mm
Thread Type Rolled
Total Weight 0.009 kg/mm

Performance

Performance
Performance

Get Quote

*Please fill out the information below so we can best assist you: