KGS-4005-P3-RH-X-6000.00-X-R-0

KGS-4005-P3-RH-X-6000.00-X-R-0
Ball Screw

Ball Screw, 40 mm X 5 mm X 6000.00 mm, Right Hand, ±12 µm/300mm, Number Of Starts: 1

Cut to Length:

Min: 26.0 mm  Max: 6000.0 mm  To the nearest .01 mm


  • For custom machined screws, please submit a drawing or description for a quotation on a machined screw or screw and nut assembly.
  • Screw only, No Ball nut
  • Machined screws can be ordered with Ball Nuts and Support Bearings under the Ball Screw/Nut Assembly section, here.
  • *See Related Products for compatible ball nut options

Dimensions

Dimensions
Dimension Value
D1 39.53 mm (1.556 in)
D2 36.90 mm (1.453 in)
D3 30.00 mm (1.181 in)

Specifications

Specification Value
Diameter 40 mm
Root Diameter 36.900 mm (1.453 in)
Lead 5.0 mm
Threaded Screw Length 6,000 mm
Screw Material Alloy Steel
Thread Direction Right Hand
Lead Accuracy 12 µm/300mm
Number Of Starts 1
Thread Type Rolled
Total Weight 0.009 kg/mm

Performance

Performance
Performance

Get Quote

*Please fill out the information below so we can best assist you: