KGF-L-4005-RH-E-KK

KGF-L-4005-RH-E-KK
Ball Nut

Ball Nut, 40 mm X 5 mm, Thread Direction: Right Hand, Flanged, Wiper Included, Round, No Safety Feature, Single Liner, 26300 N


  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price

Dimensions

Dimensions
Dimension Value
D1 63.00 mm (2.480 in)
D6 93.00 mm (3.661 in)
L 97.00 mm (3.819 in)
L1 10.00 mm (0.394 in)
L3 7.00 mm (0.276 in)
L7 14.00 mm (0.551 in)
L8 70.00 mm (2.756 in)

Specifications

Specification Value
Diameter 40 mm
Lead 5.0 mm
Nut Material Alloy Steel
Nut Style KGF
Wiper Included
Flange Integral
Screw Part Number 0205000261-RL6000
Number Of Starts 1
Total Weight 55.300 kg

Performance

Performance Value
Load, Dynamic 26,300 N (5,912 lbf)
Load, Static 59 kN (13,309 lbf)

Get Quote

*Please fill out the information below so we can best assist you: